Select Your Country
V19-G-3M-PUR-ABG-V15B-G Adapter Cable
Cordset M12 socket straight A-coded 8-pin to M12 plug straight B-coded 5-pin, PUR cable grey, shielded
Key Benefits at a Glance
- Degree of protection IP67
- Halogen-free
- Shield connected to screw connection
- Specific design protects against loosening and inaccurate installation









Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
Technical data of V19-G-3M-PUR-ABG-V15B-G
| Connector 1 | ||||||||||||||||||||
| ||||||||||||||||||||
| Connector 2 | ||||||||||||||||||||
| ||||||||||||||||||||
| Operating voltage | UB | max. 30 V AC/DC |
| Operating current | IB | max. 2 A |
| Degree of protection | EN 60529 | |
| Plug connection | connector M12 x 1 : IEC 61076-2-101 | |
| Halogen-free | DIN VDE 0472-815 DIN EN 50267-2-1 |
| Ambient temperature | ||||||||||||||
| ||||||||||||||
| Pollution degree | 3 | |||||||||||||
| Connector 1 | |||||||||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||||||||
| Connector 2 | |||||||||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||||||||
| Cable | according to IEC/EN 60228 (DIN VDE 0295) class 5 | ||||||||||||||||||||||||||||||||||
| |||||||||||||||||||||||||||||||||||
| Mass | 172 g | ||||||||||||||||||||||||||||||||||
| Halogen-free | yes | ||||||||||||||||
| Connector 1 | |||||||||||||||||
| |||||||||||||||||
| Connector 2 | |||||||||||||||||
| |||||||||||||||||
| Cable | |||||||||||||||||
| |||||||||||||||||
| Cable marking sleeve | 2x PUR transparent , fixed to cable |
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.
