Select Your Country

Go to global website

V15-G-Q3 Cable Socket

Cable socket, field-attachable, M12 straight, A-coded, 5-pin, for cable diameter 4 - 7 mm, insulation displacement connection

Key Benefits at a Glance

  • Insulation displacement connection
  • Metal locking
  • Knurled nut suitable for tool assembly
In stock16.00 USD Net price—your individual price will be shown during checkout process.
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V15-G-Q3

Connector 1
Connectionsocket
Construction typeM12
Stylestraight
Lockingscrew connection
Number of pins5
CodingA-coded
Operating voltageUBmax. 48 V AC / 60 V DC
Operating currentIBmax. 4 A
Insulation resistancemin. 100 MΩ
Degree of protectionEN 60529
Plug connectionconnector M12 x 1 : IEC 61076-2-101
Ambient temperature-40 ... 85 °C (-40 ... 185 °F)
Pollution degree3
Plug connector
Tightening torque0.4 Nm
Tool installationstraight knurling
Mating cyclesmin. 100
Degree of protectionIP65
ConnectionInsulation displacement connection for 0.14 ... 0.5 mm2 / AWG 26 ... AWG 20
Cable
Sheath diameter4 ... 7 mm
Core cross section0.5 mm2 / 20 AWG max.
Mass22.2 g
Plug connector
Screw connectionZinc diecast, nickel-plated
BodyPA, black
SealFKM
Contact surfaceNi/Au
FlammabilityV-0
General Notes