Select Your Country

Go to global website

RSM-EX01B..-D1NAM-1BBLMOTST Remote Speaker MicrophoneRSM-Ex 01

Remote speaker microphone RSM-Ex 01, Bluetooth®, Motorola WAVE, version for Northern America, for use in hazardous locations in Division 1

Key Benefits at a Glance

  • Extremely long operating times with high voice volume – Up to 78 hours
  • Outstanding volume and sound performance – Up to 103 dB
  • Good operability, even with gloves
  • Lone worker ready (optional SOS button)
  • Additional multi-functional buttons and a dedicated SOS button
  • 2200 mAh Li-ion battery pack for a long operating time
  • Linguistic feedback when changing individual modes
  • Magnetic charging cable and optional charging cradle
  • IoT Ready: "Custom Service Load" allows individual button settings for sending custom commands to servers and other IoT switches - e.g. to open a gate (only for Ex-Handy 10 Series)

Show more

Approval symbol
Product Compliance: USA - cULus LISTED
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of RSM-EX01B..-D1NAM-1BBLMOTST

KeyPush-to-talk button operable with thick gloves
Front-facing multi-function button
Volume up / down
Channel up / down
On/Off switch
Red Button
Sound levelup to 103 dB
Battery typeLi-Ion battery
3.7 V
2200 mAh
Operating durationStand-by time: approx. 74 h
Actual use/operating time depending on use and set sound level
(See table "Run times")
I/O ports3.5 mm jack connection
Bluetoothyes
NFCyes
ConnectionsMotorola WAVE™
For all Android™ and Apple iOS devices (including the latest Tab-Ex® Series) connected via Bluetooth®
Supported and tested PTT applications: Motorola WAVE™
ApplicationsMotorola WAVE™
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Degree of protectionIP64 according to EN/IEC 60079-0 (ATEX/IECEx)
IP 67 following EN/IEC 60529 (industrial standard)
Mass249 g
Dimensions
W x H x D8 cm x 12 cm x 2.5 cm
Including mounting clip: 8 cm x 12 cm x 3.2 cm
Height12 cm
Width8 cm
Depth2.5 cm
SGS approval
SGS certificateSGSNA/20/SUW/00138X
SGS markingCl I, II, III, Div.1, GRPS A-G, T4, T135°C
Cl I, Zn 1, AEx ib IIC T4 Gb IP64
Cl II, Zn 21, AEx ib IIIC T135°C Db IP64
Cl I, Zn 1, Ex ib IIC T4 Gb IP64
Cl II, Zn 21, Ex ib IIIC T135°C Db IP64
IECEx approval
IECEx certificateIECEx IBE 20.0004X
IECEx markingEx ia IIC T4 Ga
Ex ia IIIC T135°C Db IP 64
Ex ia I Ma
Approved forNorthern America
Scope of deliveryRSM-Ex
Charging cable
Charger
Safety instructions
Documentation
General Notes