Select Your Country
VAA-4E4A-CB1-Z/E2 ASi PCB Module
AS-Interface printed circuit-board module, I/O module as encapsulated PCB with 4 inputs and 4 outputs
Key Benefits at a Glance
- Integrated communication monitoring function
- Inputs and outputs short-circuit and overload proof
- No external power supply required
- Connection via removable screw terminals









Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- FR
Technical data of VAA-4E4A-CB1-Z/E2
| Node type | Standard node | |
| AS-Interface specification | V2.0 | |
| Required gateway specification | ≥ V2.0 | |
| UL File Number | E223772 |
| Rated operating voltage | Ue | 26.5 ... 31.6 V from AS-Interface |
| Rated operating current | Ie | ≤ 30 mA (without sensors) / max. 180 mA |
| Protection class | III | |
| Surge protection | Ue: Over voltage category III, safe isolated power supplies (PELV) |
| Number/Type | 4 inputs for 2- or 3-wire sensors (PNP), DC | |||||||
| Supply | from AS-Interface | |||||||
| Voltage | 21 ... 31 V | |||||||
| Input current | ≤ 8 mA (limited internally) | |||||||
| Switching point | according to EN 61131-2 Typ 1 | |||||||
| ||||||||
| Number/Type | 4 electronic outputs, PNP | |
| Supply | from AS-Interface | |
| Voltage | 21 ... 31 V | |
| Current | ≤ 100 mA per output, ≤ 140 mA total |
| Electromagnetic compatibility | |||||
| |||||
| Degree of protection | EN 60529:2000 | |
| Fieldbus standard | EN 62026-2:2013 | |
| Input | EN 61131-2:2015 | |
| Emitted interference | EN 61000-6-4:2007 | |
| AS-Interface | EN 62026-2:2013 | |
| Noise immunity | EN 61326-1:2013 |
| Profile | S-7.0 | |||||||||||||
| IO code | 7 | |||||||||||||
| ID code | 0 | |||||||||||||
| ID1 code | F | |||||||||||||
| ID2 code | E | |||||||||||||
| Data bits (function via AS-Interface) | InputOutput | |||||||||||||
| ||||||||||||||
| Parameter bits (programmable via AS-i) | function | |||||||||||||
| ||||||||||||||
| Ambient temperature | -25 ... 60 °C (-13 ... 140 °F) | |
| Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
| Relative humidity | 85 % , non-condensing | |
| Climatic conditions | For indoor use only | |
| Altitude | ≤ 2000 m above MSL | |
| Pollution degree | 2 |
| Connection | screw terminals, removable rated connection capacity: rigid/flexible (with and without wire-end ferrules): 0.25 mm2 ... 1.5 mm2 In case of wire end ferrule with plastic sleeve: 0.25 mm2 ... 0.5 mm2 On connection of multiple conductors when using two conductors with the same cross section: Flexible with twin wire end ferrule: | ||||||||||
| Dimensions | |||||||||||
| |||||||||||
| Tightening torque of clamping screws | 0.22 ... 0.25 Nm | ||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.

