Select Your Country

Go to global website

OMH-VDM28-03 Mounting Aid

Mounting aid for VDM28 series

Key Benefits at a Glance

  • Simple and fast mounting
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of OMH-VDM28-03

MaterialSteel zinc-plated and black passivated
Massapprox. 620 g
Dimensions
Height85.7 mm
Width100.2 mm
Length117 mm
Mountingsensor Mounting accessories included
SeriesVDM28
General Notes