Select Your Country

Go to global website

MW-REF-M100 Reflector

Radar corner reflector, triangular 142.8 x 124.5 x 111.5 mm, with 2 mounting holes

Key Benefits at a Glance

  • Metal reflector to amplify the reflection signal
  • Increasing the reflective properties of objects with low radar cross section
  • Robust and weahterproof design
  • Simple and fast mounting
In stock99.00 USD Net price—your individual price will be shown during checkout process.
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of MW-REF-M100

Suitable componentsindustrial radar sensors
Ambient temperature-40 ... 85 °C (-40 ... 185 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Materialsteel DC01, galvanized (electro-zink plated)
Mass159 g
Dimensions
Height124.5 mm
Width142.8 mm
Length111.5 mm
Mountingmounting holes , Diameter: 6.2 mm
General Notes