Select Your Country

Go to global website

CFP.XG.SP Push Button Insert

Push button insert, green, "I"

Key Benefits at a Glance

  • Component for CFP pushbuttons
  • Polyamide
  • Color green
  • Labeling 'I'
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of CFP.XG.SP

FunctionInsert for Pushbutton
Colorgreen
LabelingI
Labeling colorwhite
MaterialPolyamide (PA)
Mass0.6 g
Dimensions
Diameter (D)20 mm
Dimension (L)1.5 mm
Ambient temperature-40 ... 55 °C (-40 ... 131 °F)
Supplementary informationFor more information please contact Pepperl+Fuchs.
Enclosure typeLR* SR*.CS* GR.CS*
General Notes