Select Your Country

Go to global website

VSE2000-F400-B12-A1000 3-D Stereo SensorSmartRunner Explorer 3-D

The sensor uses stereo-vision technology and structured light to capture objects in 3-D. It can acquire raw 3-D data at a range of 850 to 2050 mm with an image resolution of 1.4 MP and a frame rate of 10 fps. The sensor features a Gigabit Ethernet interface, intuitive operating software, rugged metal housing, and an API interface. As a raw data sensor, it is suitable for a variety of applications that require detailed contour detection.

Key Benefits at a Glance

  • Resolution 1300 x 1080 pixel
  • Gigabit-Ethernet (GigE) interface
  • Measurement data preprocessing
  • Simple and fast mounting
  • Intuitive and user-friendly operating software ViSolution
  • Sturdy metallic housing
  • C# API

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Warning symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of VSE2000-F400-B12-A1000

Detection range850 ... 2050 mm
Measuring rangeX: 720 mm and Y: 610 mm at 1000 mm distance
X: 1450 mm and Y: 1220 mm at 2000 mm distance
Light sourceLED projector
Light typeInfrared
Wave length 850 nm
Light directionStructured light
Object reflectivity> 18 %
Picture detaildependant of operating distance
Resolutionpoint spacing X/Y: 0.6 mm and Z noise: 1 mm at 1000 mm distance
point spacing X/Y: 1.2 mm and Z noise: 5 mm at 2000 mm distance
(18% reflectivity)
Camera
Number of pixels1300 x 1080 pixels
ShutterGlobal shutter
Frame rate10 fps
Image resolution1.4 MP
Disparity128
MTTFd20 a
Mission Time (TM)10 a
Diagnostic Coverage (DC)0 %
Operation indicator4 LEDs (OUT 1, OUT 2, BUS, PWR)
Operating voltageUB24 V ±10 % , PELV
Operating currentIB500 mA , Outputs without load
Power consumptionP0max. 12 W , Outputs without load
Interface typeEthernet TCP/IP
Transfer rate1 GBit/s
Control input1 digital input and External trigger
Photobiological safetyRisk group 0 according to IEC 62471
Standard conformity
Noise immunityEN 61000-6-2:2005
Emitted interferenceEN 61000-6-4:2007/A1:2011
Degree of protectionEN 60529
Shock and impact resistanceEN 60068-2-27:2009
Measuring principle3-D image data
Stereo vision
Structured light
Application3-D raw data
CE conformityCE
UL approvalcULus Listed, Class 2 Power Source, Type 1 enclosure
CCC approvalCCC approval / marking not required for products rated ≤36 V
Operating temperature-20 ... 45 °C (-4 ... 113 °F) ,   (non-condensing; prevent icing on the lens!)
Relative humidity< 99 % , non-condensing
Degree of protectionIP65 / IP67
ConnectionM12 connector, 8-pin , A-coded
8-pin M12 socket , X-coded
Material
Housingmetal
Optical facePlastic pane
InstallationM5 screws
Massapprox. 800 g
Tightening torque, fastening screwsmax. 2 Nm
Dimensions
Height180 mm
Width56 mm
Depth67 mm
NoteINVISIBLE LED , DO NOT STARE INTO BEAM
DO NOT VIEW DIRECTLY WITH OPTICAL INSTRUMENTS
General Notes