Select Your Country

Go to global website

CBL-SET-ST 04 Connection Cable With Socket

Connection cable with socket for sensor tester ST 04, PUR cable black, UL approved, drag-chain-suitable, torsion resistant

Key Benefits at a Glance

  • Suitable for drag chains and abrasion resistant
  • Suitable for robotic applications / torsion resistant
  • Degree of protection IP68 / IP69
  • Free of paint wetting interfering substances
  • Resistant to microbes and hydrolysis
  • UV resistant
  • UL listed for USA and Canada
  • Halogen-free
  • Specific design protects against loosening and inaccurate installation

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of CBL-SET-ST 04

Customizationcore ends sheath stripped , with wire end ferrule
Operating voltageUBM12 max. 250 V AC/DC
M8 4-pin max. 30 V AC/DC
M8 3-pin max. 48 V AC / 60 V DC
Operating currentIBmax. 4 A
Degree of protectionEN 60529
UL approvalAWM STYLE 20549 AWM I/II A/B 80°C 300V FT2 (cable)
Pollution degree3
Cableaccording to IEC/EN 60228 (DIN VDE 0295) class 6
Sheath diameter4.3 mm
Bending radius> 10 x cable diameter, movable installation
> 5 x cable diameter, fixed installation
Number of cores4
Core cross section0.34 mm2
LengthL0.2 m
Drag chain suitability
Drag chain cyclesmin. 5000000
Motion velocitymax. 3.3 m/s
Traverse distancemax. 5 m
Accelerationmax. 5 m/s2
Torsion cyclesmin. 1000000
Torsional stress± 180 °/m
General Notes

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.