Select Your Country

Go to global website

OMH-K01 Mounting Aid

dove tail mounting clamp

Key Benefits at a Glance

  • Mounting clamp
  • Simple and fast mounting
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of OMH-K01

Materialanodized aluminum
Massapprox. 10 g
Dimensions
Height14 mm
Width15.5 mm
Length19 mm
SeriesMLV12
Safety SeriesSL12, SLA12
General Notes