Select Your Country
NMB2-F79M-E2-NFE-160MM-V1 Inductive Sensor
Key Benefits at a Glance
- Sensing range 2 mm
- Stainless steel sensing face
- Nonferrous targets
- PNP version
- Normally Open Output
- 160 mm M12 male cordset with PUR jacket
Show more












Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of NMB2-F79M-E2-NFE-160MM-V1
| Switching function | Normally open (NO) | |
| Output type | PNP | |
| Rated operating distance | sn | 2 mm |
| Installation | flush Note: Sensor can be recessed 0.5 mm in steel with no effect on the sensing field. | |
| Assured operating distance | sa | 0 ... 1.62 mm |
| Actuating element | Nonferrous targets | |
| Reduction factor rAl | 1 | |
| Reduction factor rCu | 1 | |
| Reduction factor r304 | 0 | |
| Reduction factor rSt37 | 0 | |
| Reduction factor rBrass | 0.9 | |
| Output type | 3-wire |
| Operating voltage | UB | 10 ... 30 V DC |
| Switching frequency | f | 35 Hz |
| Hysteresis | H | typ. 5 % |
| Reverse polarity protection | reverse polarity protected | |
| Short-circuit protection | pulsing | |
| Voltage drop | Ud | ≤ 2 V |
| Operating current | IL | ≤ 200 mA |
| Off-state current | Ir | ≤ 10 µA |
| No-load supply current | I0 | ≤ 10 mA |
| MTTFd | 2908 a | |
| Mission Time (TM) | 20 a | |
| Diagnostic Coverage (DC) | 0 % |
| Operation indicator | output: yellow |
| Standard conformity | |||||
| |||||
| UL approval | cULus Listed Load Type: General Purpose Circuitry: Class 2 Power Source Enclosure Type Rating: Type 1 Supply/Switching Voltage: 30 V DC Output Switching Current: 200 mA | |
| CCC approval | CCC approval / marking not required for products rated ≤36 V |
| Ambient temperature | Connector / Amplifier : -10 ... 70 °C (14 ... 158 °F) Sensor head: -10 ... 100 °C (14 ... 212 °F) | |
| Shock resistance | 30 g 11 ms 3 planes |
| Connection type | 160 mm PUR cable with 3-pin ( gold-plated ) M12 x 1 connector | ||||||||||
| Core cross section | 2 x 0.34 mm2 | ||||||||||
| Housing material | Stainless steel 1.4305 / AISI 303 | ||||||||||
| Degree of protection | IP68 | ||||||||||
| Mass | 15 g | ||||||||||
| Dimensions | |||||||||||
| |||||||||||
| Cable length | L = 160 mm | ||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




