Select Your Country

Go to global website

VSM1000-F400-B12-A1000 3-D Stereo SensorSmartRunner Measurer 3-D

The sensor uses stereo vision technology to capture three-dimensional data of objects in both static and dynamic applications. It calculates volume, dimensions, rotation, and position from this data and outputs the results directly.

Key Benefits at a Glance

  • Direct output of measured values such as volume, dimensions, rotation, and position
  • Complete 3D capture in a single shot for static and dynamic applications up to 2.5 m/s
  • Reliable object detection regardless of color and geometry
  • Easy setup with live preview, freely definable ROI, and customizable parameters—even for challenging surfaces
Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of VSM1000-F400-B12-A1000

Detection range600 ... 950 mm
Measuring rangeX: 430 mm and Y: 360 mm at 600 mm distance
X: 690 mm and Y: 580 mm at 950 mm distance
Light sourceLED projector
Light typeInfrared
Wave length 850 nm
Light directionStructured light
Object size
Minimum object heightmin. 4 mm at 650 mm
min. 8 mm at 950 mm
(Object size (W × L) = 50 mm × 50 mm)
Measuring accuracy volume±0.01 l at 950 mm
Measuring accuracy dimensions± 3 mm at 650 mm
± 5 mm at 950 mm
Measuring accuracy rotation± 1 °
Measuring accuracy surface midpoint± 2 mm
Frame ratemax. 13 fps
Target velocity0 ... 2.5 m/s
Camera
Number of pixels1300 x 1080 pixels
ShutterGlobal shutter
Image resolution1.4 MP
Disparity128
MTTFd20 a
Mission Time (TM)10 a
Diagnostic Coverage (DC)0 %
Operation indicator4 LEDs (OUT 1, OUT 2, BUS, PWR)
Operating voltageUB24 V ±10 % , PELV
Operating currentIB500 mA , Outputs without load
Power consumptionP0max. 12 W , Outputs without load
Interface typeEthernet TCP/IP , MODBUS TCP
Transfer rate1 GBit/s
Control input1 digital input and External trigger
Photobiological safetyRisk group 0 according to IEC 62471
Standard conformity
Noise immunityEN 61000-6-2:2005
Emitted interferenceEN 61000-6-4:2007/A1:2011
Degree of protectionEN 60529
Shock and impact resistanceEN 60068-2-27:2009
Measuring principle3-D image data
Stereo vision
Structured light
ApplicationObject Measurement
CE conformityCE
UL approvalcULus Listed, Class 2 Power Source, Type 1 enclosure
CCC approvalCCC approval / marking not required for products rated ≤36 V
Operating temperature-20 ... 45 °C (-4 ... 113 °F) ,   (non-condensing; prevent icing on the lens!)
Relative humidity< 99 % , non-condensing
Degree of protectionIP65 / IP67
ConnectionM12 connector, 8-pin , A-coded
8-pin M12 socket , X-coded
Material
Housingmetal
Optical facePlastic pane
InstallationM5 screws
Massapprox. 800 g
Tightening torque, fastening screwsmax. 2 Nm
Dimensions
Height180 mm
Width56 mm
Depth67 mm
NoteINVISIBLE LED , DO NOT STARE INTO BEAM
DO NOT VIEW DIRECTLY WITH OPTICAL INSTRUMENTS
General Notes