Select Your Country

Go to global website

EJBL* Enclosure (Ex d)

Enclosure, aluminum, with flanged cover with type of protection Ex d IIB and H2

Key Benefits at a Glance

  • Copper-free aluminum enclosure
  • Suitable for operation in Zone 1, Zone 2, Zone 21 and Zone 22
  • Ex d and Ex tb certified
  • Gas group IIB+H2
  • Degree of protection IP66
  • Various enclosure size and design variants
  • Customizable configuration of operators, cable entry quantities and cable gland types as per specification
  • Integration of electrical components and operating elements as per customer specification

Show more

Product Compliance: Europe – CE
Approval symbol
Approval symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of EJBL*

Operating voltage1500 V DC / 1000 V AC max. for ATEX / IECEx

Operating current1600 A max.
Thread typemetric ISO pitch 1.5 mm or NPT ANSI ASME B1.20.1
Enclosure coverdetachable , optional hinges ( AISI 316 (1.4401) stainless steel ) and
door stopper ( AISI 316 (1.4401) stainless steel
Cover fixingstainless steel socket cap head screws
Screwssee data table
Material of screwsAISI 316 (1.4401) stainless steel
Yield stressmin. 600 N/mm2 for ATEX / IECEx
Cover sealnone
Degree of protectionIP66
Cable entrysee data table
Material
Enclosurealuminum alloy
Finishepoxy coated RAL 7005 (grey)
Masssee data table
valid for empty enclosure, will increase according to integrated components
Dimensionssee data table
values might differ slightly due to casting and manufacturing tolerances
dimensions are valid for standard enclosures and IP66 variants only
Mountingsee data table
GroundingM6 external grounding points
Ambient temperaturedepending on integrated components and selected enclosure size
see data table
EU-type examination certificateFIDITAS 26 ATEX 0002U
INERIS 14 ATEX 0022X
MarkingEx-Hexagon II 2 GD
Ex db IIB+H2 T* Gb
Ex tb IIIC T** °C Db
T6/T85 °C
T5/T100 °C
T4/T135 °C
T3/T200 °C
depending on configuration, ambient temperature and built-in power loss
Maximum power dissipationsee data table
maximum power dissipation at T4/+40 °C
enclosure without window
IECEx approvalIECEx FIDI 26.0006U
IECEx INE 14.0029X
Further approvalsavailable on request
Degree of protectionEN60529
CE marking2829, see type label
Order informationThis solution will be delivered completely configured and assembled ready for use. For configuration details please contact Customer Service.
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.
General Notes

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.