Select Your Country

Go to global website

BT34 Activator

Activator for F25 series

Key Benefits at a Glance

  • Two fixed operating surfaces offset by 180°
  • Suitable for right and left rotating drives
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of BT34

Shaft diameter≥ 34 mm
Tightening torque, fastening screws≤ 1.5 Nm
Dimensions
Height38.5 mm
Diameter40 mm
Supplementary informationActuator sits on top of the shaft
General Notes