Select Your Country

Go to global website

9416L Connection Cable With Socket

Connection cable with socket

Key Benefits at a Glance

  • Socket
  • Straight
  • 12-pin
  • Left-rotating
In stock58.00 USD Net price—your individual price will be shown during checkout process.
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of 9416L

Number of pins12-pin Left-rotating
Construction typestraight
Connection 1socket
Construction type 1straight
Threading 1M23
Pollution degree3
Connection typeSolder connection
Core cross section0.08 ... 1 mm2
Cable diameter3 ... 10.5 mm
Degree of protectionIP67
Mass76 g
Mating cycles50
General Notes