Select Your Country
RB15-14-E2-BI-Y97927 Inductive Ring Sensor
Key Benefits at a Glance
- 15 mm inside diameter
- Basic series
- Bistable
- Direction detection









Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of RB15-14-E2-BI-Y97927
| Switching function | Normally open (NO) | ||||
| Output type | PNP | ||||
| Output polarity | DC | ||||
| Inside diameter | 15 mm | ||||
| Measuring cone | 6 mm | ||||
| |||||
| Passage speed | v | ≤ 10 m/s | |||
| Output type | 3-wire | ||||
| Operating voltage | UB | 10 ... 30 V | |||||||||
| Reverse polarity protection | reverse polarity protected | ||||||||||
| Short-circuit protection | pulsing | ||||||||||
| Output voltage | |||||||||||
| |||||||||||
| Voltage drop | Ud | ≤ 1.5 V | |||||||||
| Operating current | IL | 0 ... 100 mA | |||||||||
| No-load supply current | I0 | ≤ 10 mA | |||||||||
| MTTFd | 1449 a | |
| Mission Time (TM) | 20 a | |
| Diagnostic Coverage (DC) | 0 % |
| Standard conformity | |||||
| |||||
| UL approval | cULus Listed Load Type: Resistive Circuitry: Class 2 Power Source Enclosure Type Rating: Type 1 Supply/Switching Voltage: 30 V DC Output Switching Current: 100 mA |
| Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
| Connection type | cable | |||||||||||||||||||||||||
| Housing material | PBT | |||||||||||||||||||||||||
| Degree of protection | IP67 | |||||||||||||||||||||||||
| Cable | ||||||||||||||||||||||||||
| ||||||||||||||||||||||||||
| Dimensions | ||||||||||||||||||||||||||
| ||||||||||||||||||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




