Select Your Country
NMB5-18GM85-US-FE-V12 Inductive Sensor
Key Benefits at a Glance
- Stainless steel sensing face
- Sensing range 5 mm
- 2-wire AC/DC
- Ferrous targets
Preferred Type


























Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
- ZH
Technical data of NMB5-18GM85-US-FE-V12
| Switching function | Normally open (NO) | |
| Output type | Two-wire | |
| Rated operating distance | sn | 5 mm |
| Installation | flush | |
| Output polarity | AC/DC | |
| Assured operating distance | sa | 0 ... 4.05 mm |
| Actuating element | Ferrous targets | |
| Reduction factor rAl | 0 | |
| Reduction factor rCu | 0 | |
| Reduction factor r304 | 0.4 - 0.7 | |
| Reduction factor rSt37 | 1 | |
| Reduction factor rBrass | 0 | |
| Output type | 2-wire |
| Switching frequency | f | 15 Hz |
| Hysteresis | H | 3 ... 15 typ. 5 % |
| Reverse polarity protection | yes | |
| Short-circuit protection | yes | |
| Voltage drop | Ud | ≤ 7 V |
| Rated operating current | Ie | 8 ... 200 mA AC/DC |
| Off-state current | Ir | ≤ 1.3 mA |
| Error indicator | LED, green/yellow (Alternate Flashing) - Short circuit/overload indication |
| MTTFd | 950 a | |
| Mission Time (TM) | 20 a | |
| Diagnostic Coverage (DC) | 0 % |
| Operation indicator | Dual LED Green: power Yellow: output |
| Rated operating voltage | Ue | 20 ... 250 V AC/DC |
| Standard conformity | |||||
| |||||
| UL approval | cULus Listed Load Type: Resistive Enclosure Type Rating: Type 1 Supply/Switching Voltage: 250 V AC/DC Output Switching Current: 200 mA | |
| CCC approval | Certified by China Compulsory Certification (CCC) |
| Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
| Connection type | Connector plug | |||||||
| Housing material | Stainless steel 1.4305 / AISI 303 | |||||||
| Sensing face | Stainless steel 1.4305 / AISI 303 | |||||||
| Degree of protection | IP67 | |||||||
| Connector | ||||||||
| ||||||||
| Dimensions | ||||||||
| ||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




