Select Your Country

Go to global website

NMB1,5-8GM35-E0-FE-150MM-V1 Inductive Sensor

Key Benefits at a Glance

  • Stainless steel sensing face
  • Sensing range 1.5 mm
  • 3-wire DC
In stock155.00 USD Net price—your individual price will be shown during checkout process.
Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of NMB1,5-8GM35-E0-FE-150MM-V1

Switching functionNormally open (NO)
Output typeNPN
Rated operating distancesn1.5 mm
Installationflush
Output polarityDC
Assured operating distancesa0 ... 1.215 mm
Actuating elementFerrous targets
Reduction factor rAl 0
Reduction factor rCu 0
Reduction factor r304 0.4 - 0.7
Reduction factor rSt37 1
Reduction factor rBrass 0
Output type3-wire
Operating voltageUB10 ... 30 V DC
Switching frequencyf80 Hz
HysteresisH5 ... 15 typ. 10 %
Reverse polarity protectionyes
Short-circuit protectionyes
Voltage dropUd≤ 2 V
Operating currentIL≤ 100 mA
Current consumption≤ 10 mA
Off-state currentIr≤ 10 µA
Operation indicatorLED red: Output
StandardsEN 60947-5-2:2007
IEC 60947-5-2:2007
UL approvalcULus Listed
Load Type: General Purpose
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 30 V DC
Output Switching Current: 100 mA
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 75 °C (-13 ... 167 °F)
Connection typefixed cable with plug
Housing materialStainless steel 1.4305 / AISI 303
Sensing faceStainless steel 1.4305 / AISI 303
Degree of protectionIP67
Connector
ThreadingM12 x 1
Tightening torque≤ 0.6 Nm
Number of pins3
Cable
Cable diameter3 mm - 0.2 mm
Bending radius> 12 x cable diameter
MaterialPUR
Colorblack
Number of cores3
Core cross section0.14 mm2
LengthL150 mm
Dimensions
Length35 mm
Diameter8 mm
General Notes

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.