Select Your Country
NJ2-PD-US-2.875-V93 Inductive Sensor
Inductive sensor, cylindric
Key Benefits at a Glance
- 2-wire AC/DC
- Weld Immune
- Sensing range 2 mm
- 3000 psi rating









Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of NJ2-PD-US-2.875-V93
| Switching function | Normally open (NO) | |
| Output type | Two-wire | |
| Rated operating distance | sn | 2 mm |
| Installation | flush | |
| Output polarity | AC/DC | |
| Assured operating distance | sa | 0 ... 1.62 mm |
| Reduction factor rAl | 0.4 | |
| Reduction factor r304 | 0.85 | |
| Output type | 2-wire |
| Switching frequency | f | 0 ... 20 Hz |
| Hysteresis | H | 10 ... 20 % typ. 15 % |
| Reverse polarity protection | yes | |
| Short-circuit protection | yes | |
| Voltage drop | Ud | ≤ 7 V |
| Momentary current (20 ms, 0.1 Hz) | max. 3 A | |
| Rated operating current | Ie | 8 ... 300 mA AC/DC |
| Off-state current | Ir | < 1.7 mA |
| Mag. Field strength, AC fields | 250 mT | |
| Mag. Field strength, DC fields | 100 mT |
| Operating pressure dynamically | 3000 psi |
| LED green | Power on | |
| LED red | Output status | |
| LED red/green | Short circuit/overload indication |
| Rated operating voltage | Ue | 20 ... 250 V AC/DC |
| Standards | EN 60947-5-2 |
| UL approval | cULus Listed Load Type: General Purpose Enclosure Type Rating: Type 1 Supply/Switching Voltage: 250 V AC/DC Output Switching Current: 300 mA |
| Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
| Connection type | Connector plug | |||||||
| Degree of protection | IP67 | |||||||
| Material | Housing: zinc Probe: aluminum | |||||||
| Connector | ||||||||
| ||||||||
| Mass | 218 g | |||||||
| Note | X = 2.875 in (73 mm) | |||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




