Select Your Country

Go to global website

OMH-05 Mounting Aid

Mounting aid for round steel ø 12 mm or sheet 1.5 mm ... 3 mm

Key Benefits at a Glance

  • Bracket for round steel or sheet
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of OMH-05

MaterialMetal sheet (steel), zinc-plated
aluminum
Massapprox. 50 g
Dimensions
Height32 mm
Width39.3 mm
Length72 mm
SeriesRL23
RL28
RL29
RL30
RL32
Safety SeriesSLA28
SL29, SLA29
Reflector seriesH75 reflector
General Notes