Select Your Country

Go to global website

NBN8-18GM60-WS Inductive Sensor

Key Benefits at a Glance

  • 8 mm non-flush
  • 2-wire AC
In stock164.00 USD Net price—your individual price will be shown during checkout process.
Product Compliance: Europe – CE
Product Compliance: USA - cCSAus
Product Compliance: USA - cULus
Product Compliance: China – CCC
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV
  • ZH

Technical data of NBN8-18GM60-WS

Switching functionNormally open (NO)
Output typeTwo-wire
Rated operating distancesn8 mm
Installationnon-flush
Output polarityAC
Assured operating distancesa0 ... 6.48 mm
Actual operating distancesr7.2 ... 8.8 mm typ. 8 mm
Reduction factor rAl 0.4
Reduction factor rCu 0.4
Reduction factor r304 0.7
Output type2-wire
Operating voltageUB20 ... 253 V
Switching frequencyf0 ... 20 Hz
HysteresisHtyp. 7.5 %
Reverse polarity protectionreverse polarity tolerant
Voltage dropUd< 5 V (IL > 50 mA); < 8 V (IL < 50 mA)
Momentary current
(20 ms, 0.1 Hz)
0 ... 1600 mA
Operating currentIL5 ... 200 mA
Off-state currentIr0 ... 1.7 mA typ.
Time delay before availabilitytv≤ 30 ms
Operating voltage indicatorLED, green
Switching state indicatorLED, yellow
MTTFd1103 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed
Load Type: Resistive
Enclosure Type Rating: Type 1
CSA approvalcCSAus Listed, General Purpose
CCC approvalCertified by China Compulsory Certification (CCC)
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Connection typecable
Housing materialbrass, nickel-plated
Sensing facePBT
Degree of protectionIP67
Cable
Wire end ferrulesyes
Cable diameter4.6 mm ± 0.2 mm
Bending radius> 10 x cable diameter
MaterialPVC
Colorgrey
Number of cores3
Core cross section0.34 mm2
LengthL2 m
Dimensions
Length60 mm
Diameter18 mm
Note1) In the temperature range below 0 °C, permissible operating voltage Ub 80...253 V
Safety fuse ≤ 0.8 A (quick-blow) according to IEC 60127-2 Sheet 1
Recommendation: after a short circuit, check that the device is functioning correctly.
General Notes

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.