Select Your Country
NO LONGER FOR SALE
VB14A-600 Barcode scanner
Barcode scanner
Key Benefits at a Glance
- Sturdy aluminum housing
- Degree of protection IP65
- High operating range
- Engine control (On/Off) possible



Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
Technical data of VB14A-600
| Light type | semiconductor laser 630 ... 680 nm | |
| Laser class | 2 -IEC825-1; class II - CDRH | |
| Scan rate | 600 ... 1000 s-1 | |
| Read distance | 190 ... 600 mm | |
| Opening angle | 50 ° | |
| Optical face | frontal | |
| Resolution | 0.35 mm ( 14 mils ) |
| Operation indicator | LED red: Power on (PWR/TxD) , LED green: Laser on (LASER ON), LED yellow: external trigger signal applied (EXT. TRIG.) | |
| Data flow indicator | LED green flashing: Data transfer carried out (PWR/TxD) | |
| Function indicator | LED red: signals the successful read-in of a barcode (GOOD READ) |
| Operating voltage | UB | 10 ... 30 V DC |
| Power consumption | P0 | max. 5 W |
| Interface type | serial , RS-232 and RS-485 up to 115.2 kBit/s |
| Input type | External triggering |
| Signal output | 2 Optocoupler | |
| Switching voltage | max. 40 V DC | |
| Switching current | max. 40 mA | |
| Voltage drop | Ud | 1 V at load current ≤ 10 mA |
| Standards | EN 60947-5-2 |
| Approvals | CE, cULus |
| Ambient temperature | 0 ... 40 °C (32 ... 104 °F) | |
| Storage temperature | -20 ... 70 °C (-4 ... 158 °F) | |
| Relative humidity | 90 % , non-condensing | |
| Shock resistance | IEC 68-2-27 Test EA 30G; 11 ms; 3 impacts on each axis | |
| Vibration resistance | IEC 68-2-6 Test FC 1.5 mm ; 10 ... 55 Hz ; 2 hours on each axis |
| Degree of protection | IP65 according to DIN 40050 | ||||||||||
| Connection | 1 m cable with 25-pin Sub-D connector | ||||||||||
| Material | |||||||||||
| |||||||||||
| Mass | 330 g | ||||||||||
| Dimensions | |||||||||||
| |||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.
