Select Your Country
NO LONGER FOR SALE
NBN2-F79-E2-Y188930 Inductive sensor
Key Benefits at a Glance
- Basic series
- 2 mm non-flush






Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of NBN2-F79-E2-Y188930
| Switching function | Normally open (NO) | |
| Output type | PNP | |
| Rated operating distance | sn | 2 mm |
| Installation | non-flush | |
| Output polarity | DC | |
| Assured operating distance | sa | 0 ... 1.8 mm |
| Reduction factor rAl | 0.3 | |
| Reduction factor rCu | 0.2 | |
| Reduction factor r304 | 0.7 | |
| Output type | 3-wire |
| Operating voltage | UB | 5 V -5% +10% |
| Switching frequency | f | 0 ... 800 Hz |
| Hysteresis | H | typ. 5 % |
| Reverse polarity protection | no | |
| Short-circuit protection | pulsing | |
| Voltage drop | Ud | ≤ 1.5 V |
| Operating current | IL | 0 ... 100 mA |
| Off-state current | Ir | ≤ 10 µA |
| No-load supply current | I0 | ≤ 15 mA |
| Time delay before availability | tv | ≤ 20 ms |
| MTTFd | 4830 a | |
| Mission Time (TM) | 20 a | |
| Diagnostic Coverage (DC) | 0 % |
| Standard conformity | |||||
| |||||
| UL approval | cULus Listed Load Type: Resistive Circuitry: Class 2 Power Source Enclosure Type Rating: Type 1 Supply/Switching Voltage: 5 V DC Output Switching Current: 100 mA |
| Ambient temperature | 15 ... 35 °C (59 ... 95 °F) |
| Connection type | flexible leads PVC , 200 mm , twisted | ||||||||||
| Connection assembly | Molex socket housing 51021-0300 Molex crimp 50058-8000 | ||||||||||
| Core cross section | 0.08 mm2 | ||||||||||
| Housing material | PA | ||||||||||
| Sensing face | PA | ||||||||||
| Degree of protection | IP67 | ||||||||||
| Dimensions | |||||||||||
| |||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




