Select Your Country

Go to global website

OMH-RL31-01 Mounting Aid

Mounting bracket

Key Benefits at a Glance

  • Mounting bracket
  • Simple and fast mounting
Contact us for estimated delivery.27.00 USD Net price—your individual price will be shown during checkout process.
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of OMH-RL31-01

MaterialMetal sheet (steel), zinc-plated
Massapprox. 100 g
Dimensions
Height22 mm
Width55 mm
Length103 mm
SeriesSeries 31
General Notes