Select Your Country

Go to global website

REF-C65 Reflector

Reflector, round ø 65 mm, mounting holes

Key Benefits at a Glance

  • Mounting holes for simple installation
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of REF-C65

Construction typecircular
Ambient temperature-20 ... 85 °C (-4 ... 185 °F)
MaterialPMMA/ABS
Dimensions
Height7.8 mm
Diameter65 mm
Mountingmounting hole
General Notes