Select Your Country

Go to global website

NO LONGER FOR SALE

MPZB01 Mounting aid

Mounting bracket with vertical slots

Key Benefits at a Glance

  • Mounting bracket
Contact us for estimated delivery.74.00 USD Net price—your individual price will be shown during checkout process.
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of MPZB01

Inside diameter30 mm
Materialmetal
Massapprox. 115 g
Dimensions
Height55 mm
Width64 mm
SeriesSeries 61 , MP Series
General Notes