Select Your Country

Go to global website

HiSHPTB/32/TR-AI-01 HART Termination Board

Key Benefits at a Glance

  • Triconex 3700A and 3721 replacement FTA
  • 2- or 3-wire or self powered transmitters
  • Outputs: 2 x 16 channels, 0 V ... 10 V differential, DC coupled (makes 32 channels)
  • Short-circuit protected
  • Plug-n-play wiring capabilities

Show more

Contact us for estimated delivery.2,343.00 USD Net price—your individual price will be shown during checkout process.
Product Compliance: Europe – CE
HART® interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • PL

Technical data of HiSHPTB/32/TR-AI-01

Rated voltageUr20 ... 30 V DC
Fusing3.15 A , 5 x 20 mm (0.2 x 0.8 inch)
Power dissipation0.7 W , with Multiplexer
Reverse polarity protectionyes
HART signal channels
Number of channels32 unbalanced signal loops
Supplyyes
HART signal channels30 V DC
Ambient temperature0 ... 55 °C (32 ... 131 °F)
Relative humidity5 ... 90 %, non-condensing
Core cross section2.5 mm2 (16 AWG)
Connectionfield side: screw terminals
control side: 56-pin Elco connector
RS 485 interface: removable screw terminals
power: removable screw terminals
Massapprox. 500 g
Dimensions256 x 125 x 208 mm (10 x 4.9 x 8.2 inch) (W x H x D) , depth including module assembly with HiDMux2700
Height125 mm
Width256 mm
Depth208 mm
MountingDIN rail mounting
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.
General Notes