Select Your Country

Go to global website

WCS3-MH1 WCS3 Aluminum Profile System

WCS3 screw-on holder

Key Benefits at a Glance

  • Holder for aluminum profile rails WCS3-PS1
  • Supplied with M6 mounting screws
  • UV resistant
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of WCS3-MH1

Ambient temperature-40 ... 80 °C (-40 ... 176 °F)
MaterialPOM
Mass20 g
Dimensions
Height13 mm
Width32 mm
Length30 mm
General Notes