Select Your Country
NBB20-U3-E2 Inductive Sensor
Key Benefits at a Glance
- Sensor head bidirectional and rotatable
- 20 mm flush
- 4 LEDs indicator for 360° visibility









Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of NBB20-U3-E2
| Switching function | Normally open (NO) | |
| Output type | PNP | |
| Rated operating distance | sn | 20 mm |
| Installation | flush | |
| Output polarity | DC | |
| Assured operating distance | sa | 0 ... 16.2 mm |
| Actual operating distance | sr | 18 ... 22 mm typ. 20 mm |
| Reduction factor rAl | 0.33 | |
| Reduction factor rCu | 0.31 | |
| Reduction factor r304 | 0.74 | |
| Reduction factor rBrass | 0.41 | |
| Output type | 3-wire |
| Operating voltage | UB | 10 ... 30 V |
| Switching frequency | f | 0 ... 440 Hz |
| Hysteresis | H | typ. 5 % |
| Reverse polarity protection | reverse polarity protected | |
| Short-circuit protection | pulsing | |
| Voltage drop | Ud | ≤ 2 V |
| Operating current | IL | 0 ... 200 mA |
| Off-state current | Ir | 0 ... 0.5 mA typ. 0.01 mA |
| No-load supply current | I0 | ≤ 20 mA |
| Time delay before availability | tv | 80 ms |
| Operating voltage indicator | LED, green | |
| Switching state indicator | LED, yellow |
| MTTFd | 1289 a |
| MTTFd | 1289 a | |
| Mission Time (TM) | 20 a | |
| Diagnostic Coverage (DC) | 0 % |
| Standard conformity | |||||
| |||||
| UL approval | cULus Listed Load Type: General Purpose Circuitry: Class 2 Power Source Enclosure Type Rating: Type 1 Supply/Switching Voltage: 30 V DC Output Switching Current: 200 mA | |
| CCC approval | CCC approval / marking not required for products rated ≤36 V | |
| Marine approval | DNVGL TAA0000160 |
| Ambient temperature | -25 ... 85 °C (-13 ... 185 °F) |
| Connection type | screw terminals | ||||||||||
| Information for connection | A maximum of two conductors with the same core cross section may be mounted on one terminal connection! tightening torque 1.2 Nm + 10 % | ||||||||||
| Core cross section | up to 2.5 mm2 | ||||||||||
| |||||||||||
| Housing material | PA/metal with epoxy powder coating | ||||||||||
| Sensing face | PA | ||||||||||
| Housing base | metal | ||||||||||
| Degree of protection | IP68 / IP69K | ||||||||||
| Mass | 225 g | ||||||||||
| Dimensions | |||||||||||
| |||||||||||
| Note | Tightening torque: 1.8 Nm (housing) | ||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




