Select Your Country

Go to global website

1/4" NPT-V124-G-S-.076M Panel Plug

Panel plug, 1/2 inch UNF / 1/4 inch NPT, 4-pin

Key Benefits at a Glance

  • Front/screw mounting
  • Operating voltage AC
Contact us for estimated delivery.39.00 USD Net price—your individual price will be shown during checkout process.
Product Compliance: USA - cULus
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of 1/4" NPT-V124-G-S-.076M

Number of pins4
Construction typestraight
Connection 1Male connector
Threading 11/2"
Connection 2cable end
Threading 21/4"
Operating voltageUBmax. 300 V AC / DC
Operating currentIB4 A
UL approvalcULus Listed, General Purpose
Ambient temperature-40 ... 105 °C (-40 ... 221 °F)
Degree of protectionIP67
ConnectionSingle strand leads
Materialbrass, nickel-plated
Contactsgold plated copper alloy
Sleeve connectorPolyamide (PA)
Cable
Cores4 x 0.34 mm2
LengthL0.076 m
Note1/4" (6.250mm) - 18 NPT installation thread
General Notes