Select Your Country
NJ2-D-E02-1.875-V1 Inductive Sensor
Inductive sensor, cylindric
Key Benefits at a Glance
- 4-wire DC
- Weld Immune
- Sensing range 2 mm
- 3000 psi rating












Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of NJ2-D-E02-1.875-V1
| Switching function | Normally open (NO) | |
| Output type | PNP/NPN | |
| Rated operating distance | sn | 2 mm |
| Installation | flush | |
| Output polarity | DC | |
| Assured operating distance | sa | 0 ... 1.62 mm |
| Reduction factor rAl | 0.4 | |
| Reduction factor r304 | 0.85 | |
| Output type | 4-wire |
| Operating voltage | UB | 10 ... 30 V DC |
| Switching frequency | f | 30 Hz |
| Hysteresis | H | 10 ... 20 % typ. 15 % |
| Reverse polarity protection | yes | |
| Short-circuit protection | yes | |
| Voltage drop | Ud | ≤ 2 V DC |
| Operating current | IL | ≤ 200 mA |
| Off-state current | Ir | ≤ 100 µA |
| No-load supply current | I0 | ≤ 35 mA |
| Mag. Field strength, AC fields | 250 mT | |
| Mag. Field strength, DC fields | 100 mT |
| Operating pressure dynamically | 3000 psi |
| LED green | Power on | |
| LED yellow | Output status |
| Standards | EN 60947-5-2 |
| UL approval | cULus Listed Load Type: General Purpose Circuitry: Class 2 Power Source Enclosure Type Rating: Type 1 Supply/Switching Voltage: 30 V DC Output Switching Current: 200 mA |
| Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
| Connection type | Connector plug | |||||||
| Degree of protection | IP67 | |||||||
| Material | Housing: zinc Probe: aluminum Steel flange | |||||||
| Connector | ||||||||
| ||||||||
| Mass | 187 g | |||||||
| Dimensions | ||||||||
| ||||||||
| Note | X = 1.875 in (47.6 mm) | |||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




