Select Your Country

Go to global website

RaDec-M Silver Radar Sensor

Standard radar motion sensor with basic functionality, detection range 2 m x 4.5 m, max. installation height 4 m, silver housing, relay contact output, cable connection

Key Benefits at a Glance

  • Standard radar motion sensor with basic functionality
  • Reliable detection of people and vehicles
  • Simplest adjustment of the sensing range
  • Wide range of sensitivity adjustment
  • Wall and ceiling mountable

Show more

Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • IT

Technical data of RaDec-M Silver

Sensing rangeWide: 2000 x 4500 mm (DxW) at 2200 mm mounting height and 30° inclination angle
narrow: 4500x 2000 mm (DxW) at 2200 mm mounting height and 30° inclination angle
Function principleMicrowave module
Detection speedmin. 0.1 m/s
Setting angle0 ... 90 ° in 5 ° increments
Operating frequency24.15 ... 24.25 GHz K-Band
Operating modeRadar motion sensor
Transmitter radiated power (EIRP)< 20 dBm
MTTFd970 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Function indicatorLED red
Control elementspotentiometer
Control elementssensitivity adjustment
Operating voltageUB12 ... 36 V DC , 12 ... 28 V AC
No-load supply currentI0≤ 50 mA at 24 V DC
Power consumptionP0≤ 1.7 W
Switching typeNO/NC
Signal outputrelay
Switching voltagemax. 48 V AC / 48 V DC
Switching currentmax. 0.5 A AC / 1 A DC
Switching powermax. 24 W / 60 VA
De-energized delaytoff0.5 s
CE conformity2014/53/EU This device can be used in all countries within the European Union. In other countries, all applicable national regulations must be observed.
FCC approvalNo - Use in North America is not permitted.
Operating temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-30 ... 70 °C (-22 ... 158 °F)
Relative humiditymax. 90 % non-condensing
Mounting heightmax. 4000 mm
Degree of protectionIP54
ConnectionConnecting cable 2.5 m included with delivery
Material
HousingPolycarbonate (PC), silver painted
Mass130 g
Dimensions101 mm x 60 mm x 59 mm
Height60 mm
Width101 mm
Depth59 mm
SeriesRaDec
General Notes

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.