Select Your Country

Go to global website

SU18/16/35/40a/110/115a/126a Fiber Optic Sensor

Fiber optic sensor for glass fiber optics and plastic fiber optics

Key Benefits at a Glance

  • Basic line for DIN rail installation
  • High power version
  • Sleek design
  • 3 response times selectable
  • Protected against mutual interference (no cross-talk)
  • Self diagnosis function

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR
  • ZH

Technical data of SU18/16/35/40a/110/115a/126a

Sensor rangeup to 460 mm (KLR-C02-2,2-2,0-K146)
Detection rangeup to 1500 mm (KLE-C01-2,2-2,0-K116)
Light sourceLED
Light typemodulated visible red light , 640 nm
Ambient light limit10000 Lux
MTTFd690 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Operation indicatorLED green, statically lit Power on , Undervoltage indicator: Green LED, pulsing (approx. 0.8 Hz) , short-circuit : LED green flashing (approx. 4 Hz)
Function indicatorLED yellow: static illumination switching state, flashes when falling short of the operating reserve
Control elementsPotentiometer for setting sensitivity
slide switch 2 positions: light/dark switching
slide switch 3 positions: timer function - timer off, on delay 40 ms, off-delay 40 ms
slide switch 3 positions: operating mode - Standard, High Power, Ultra
Operating voltageUB10 ... 30 V DC
Ripple10 %
No-load supply currentI0≤ 30 mA
Stability alarm output1 push-pull (4 in 1) output NPN/PNP , short-circuit protected
Switching typelight/dark on, switchable
Signal output1 push-pull (4 in 1) output NPN/PNP , short-circuit protected
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA , resistive load
Voltage dropUd≤ 2 V DC at 100 mA ; ≤ 0.7 V at 10 mA
Switching frequencyfStandard mode: 3 kHz , High power mode: 1 kHz , Ultra mode: 100 Hz
Response timeStandard mode: 160 µs , High power mode: 500 µs , Ultra mode: 5 ms
Repeat accuracyR≤ 0.5 % of adjusted sensor range
Product standardEN 60947-5-2
UL approvalcULus Listed, Class 2 Power Source, Type 1 enclosure
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-10 ... 55 °C (14 ... 131 °F)
Storage temperature-20 ... 70 °C (-4 ... 158 °F)
Degree of protectionIP50
Connection200 mm, PVC cable with M8 connector, 4-pin
Material
HousingPC
Mass45 g
Dimensions
Height34.5 mm
Width9 mm
Depth62.3 mm
General Notes