Select Your Country

Go to global website

NCN3-F31K-B3B-B31 Inductive Sensor

Valve positioner and valve control module

Key Benefits at a Glance

  • Direct mounting on standard actuators
  • A/B node with extended addressing possibility for up to 62 nodes
  • Mode of operation, programmable
  • Degree of protection IP67
  • Communication monitoring, turn-off
  • Lead breakage and short-circuit monitoring of the valve
  • LEDs for switching state of sensor and solenoid valve

Show more

In stock219.00 USD Net price—your individual price will be shown during checkout process.
Product Compliance: Europe – CE
Product Compliance: USA - cULus LISTED
Product Compliance: United Kingdom – UKCA
AS-Interface® interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV
  • ZH

Technical data of NCN3-F31K-B3B-B31

Switching functionNormally open/closed (NO/NC) programmable
Output typeAS-Interface
Rated operating distancesn3 mm
Installationflush mountable
Assured operating distancesa0 ... 2.43 mm
Reduction factor rAl 0.5
Reduction factor rCu 0.45
Reduction factor r304 1
Reduction factor rSt37 1.2
Node typeA/B node
AS-Interface specificationV3.0
Required gateway specification≥ V2.1
Operating voltageUB26.5 ... 31.9 V via AS-i bus system
Switching frequencyf0 ... 100 Hz
No-load supply currentI0≤ 35 mA
MTTFd842 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
LED PWRAS-Interface voltage; LED green
LED INswitching state (input); LED yellow
LED OUTbinary LED yellow/red
yellow: switching state
red: lead breakage/short-circuit
Rated operating voltageUe26.5 ... 31.6 V from AS-Interface
Rated operating currentIe100 mA
Standard conformity
Electromagnetic compatibilityEN 50295:1999-10
StandardsEN IEC 60947-5-2
UL approvalcULus Listed
Load Type: General Purpose
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 31.9 V DC
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Connection (system side)screw terminals
Core cross section (system side)1.5/2.5 mm2 flexible/rigid
Connection (valve side)screw terminals
Core cross section (valve side)1.5/2.5 mm2 flexible/rigid
Housing materialPBT
Sensing facePBT
Degree of protectionIP67
Material
HousingPBT
Tightening torque, fastening screws≤ 5 Nm
Tightening torque, housing screws1 Nm
Tightening torque, cable glandM20 x 1.5 ; max. 7 Nm
M12 x 1.5 ; max. 1.5 Nm
Dimensions
Height35.5 mm
Width65 mm
Length77.5 mm
Notevalve voltage limited to 26,4 V max.; valve power 2,5 W max.
General Notes

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.