Select Your Country
NEB22-30GM60-E0-V1 Inductive Sensor
Key Benefits at a Glance
- 22 mm quasi flush
- Increased operating distance












Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of NEB22-30GM60-E0-V1
| Switching function | Normally open (NO) | |
| Output type | NPN | |
| Rated operating distance | sn | 22 mm |
| Installation | quasi flush | |
| Output polarity | DC | |
| Assured operating distance | sa | 0 ... 17.8 mm |
| Reduction factor rAl | 0.25 | |
| Reduction factor rCu | 0.22 | |
| Reduction factor r304 | 0.65 | |
| Output type | 3-wire |
| Installation conditions | ||||||||||||||
| ||||||||||||||
| Operating voltage | UB | 10 ... 30 V | ||||||||||||
| Switching frequency | f | 0 ... 150 Hz | ||||||||||||
| Hysteresis | H | ≤ 10 % | ||||||||||||
| Reverse polarity protection | reverse polarity protected | |||||||||||||
| Short-circuit protection | pulsing | |||||||||||||
| Voltage drop | Ud | ≤ 5 V | ||||||||||||
| Operating current | IL | 0 ... 200 mA | ||||||||||||
| Off-state current | Ir | ≤ 0.1 mA | ||||||||||||
| No-load supply current | I0 | ≤ 10 mA | ||||||||||||
| Switching state indicator | LED, yellow | |||||||||||||
| MTTFd | 213 a | |
| Mission Time (TM) | 20 a | |
| Diagnostic Coverage (DC) | 0 % |
| Standard conformity | |||||
| |||||
| CCC approval | CCC approval / marking not required for products rated ≤36 V |
| Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
| Connection type | Connector plug | |||||||
| Housing material | chromium plated brass | |||||||
| Sensing face | PBT | |||||||
| Degree of protection | IP67 | |||||||
| Connector | ||||||||
| ||||||||
| Dimensions | ||||||||
| ||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




