Select Your Country

Go to global website

V3-GM Cable Socket

Cable socket, field-attachable, M8 straight, A-coded, 3-pin, for cable diameter 3,5 - 5 mm

Key Benefits at a Glance

  • Screw terminal connection
  • Metal locking
  • UL Recognized Component
In stock19.00 USD Net price—your individual price will be shown during checkout process.
Product Compliance: Europe – CE
Product Compliance: USA - cURus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of V3-GM

Connector 1
Connectionsocket
Construction typeM8
Stylestraight
Lockingscrew connection
Number of pins3
CodingA-coded
Operating voltageUBmax. 30 V AC/DC
Operating currentIBmax. 4 A
Degree of protectionEN 60529
Plug connectionconnector M8 x 1 : IEC 61076-2-104
UL File NumberE363587
Ambient temperature-40 ... 85 °C (-40 ... 185 °F)
Pollution degree3
Plug connector
Tightening torque0.5 Nm
Tool installationcross-hatched knurling
Mating cyclesmin. 100
Degree of protectionIP67
Connectionscrew terminals for 0.14 ... 0.5 mm2 / AWG 26 ... AWG 20
Cable
Sheath diameter3.5 ... 5 mm
Core cross section0.5 mm2 / 20 AWG max.
Installationscrew terminals 0.4 Nm
pressure nut 0.2 ... 0.3 Nm
Mass12.28 g
Plug connector
Screw connectionCuZn, nickel-plated
BodyPBT, black
Contact surfacegold plated (Au)
General Notes