Select Your Country

Go to global website

ICZ-TR-V1-110R Terminal Resistor

Terminal resistor for CC-Link

Key Benefits at a Glance

  • For CC-Link dedicated cable
  • Immunity to vibration
  • M12 round connection for BUS (A-coded)
In stock30.00 USD Net price—your individual price will be shown during checkout process.
Product Compliance: Europe – CE
CC-Link® interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of ICZ-TR-V1-110R

Number of pins4
Rated voltageUr24 V
Rated currentIr20 mA at 40 °C
ResistorR = 110 Ω
RoHS
Directive 2011/65/EU (RoHS)IEC/EN 63000
Ambient temperature-25 ... 90 °C (-13 ... 194 °F)
Degree of protectionIP65 / IP67 / IP69K
Connection4-pin M12 connector, for CC-Link
Material
ContactsCuZn
Contact surfaceNi/Au
BodyTPU, black
Dimensions
Height
Length47.3 mm
Diameter14.8 mm
General Notes