Select Your Country

Go to global website

M18-2500-RT-LAS-P/92 Laser Pointer

Laser pointer

Key Benefits at a Glance

  • Visible red light, pulsed LASER light
  • Laser class 1, eyesafe
Product Compliance: Europe – CE
Product Compliance: United Kingdom – UKCA
Warning symbol
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of M18-2500-RT-LAS-P/92

Effective detection range0 ... 2.5 m
Threshold detection range18 m
Light sourcelaser diode
Light typemodulated visible red light
Laser nominal ratings
NoteLASER LIGHT , DO NOT STARE INTO BEAM
Laser class1
Wave length650 nm
Beam divergence1.5 mrad
Pulse length15 µs
Repetition rate10 kHz
max. pulse energy< 10.2 nJ
Diameter of the light spotapprox. 2.5 mm at detection range 2.5 m
Optical facefrontal
MTTFd520.4 a
Mission Time (TM)7 a
Diagnostic Coverage (DC)0 %
Operating voltageUB10 ... 30 V DC
Ripple10 %
No-load supply currentI0emitter ≤ 25 mA
Product standardEN 60947-5-2
Laser safetyIEC 60825-1:2007
Standard conformity
Shock and impact resistanceIEC / EN 60068, half-sine, 30 g in X, Y and Z direction
Vibration resistanceIEC / EN 60068-2-6. Sinus. 10 -150 Hz, 5 g in each X, Y and Z directions
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature0 ... 50 °C (32 ... 122 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Degree of protectionIP65
Connection4-pin, M12 x 1 connector
Material
Housingbrass, nickel-plated
Optical faceglass
Connectormetal
Mass45 g
Dimensions
Length65 mm
Diameter18 mm
General Notes

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.