Select Your Country

Go to global website

MH-BT65A Mounting Plate

Mounting plate

Key Benefits at a Glance

  • Mounting plate with shaft and actuator BT65
  • Hole pattern 30 x 80 mm
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of MH-BT65A

Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
MaterialPA 12
Mounting screwcylinder head screws Mounting plate
DIN 912
with hexagon socket
Dimensions
Height90 mm
Width65.5 mm
Length143 mm
Scope of deliveryMounting plate
Mounting plate fixing screw
4 x socket cap screw DIN 912, M5x12, stainless steel with hexagon socket
4 x serrated lock washer DIN 6797, shape J
Fixing screw for sensor F31
2 x cylinder head screw DIN 912, M5X16, stainless steel with hexagon socket
Fixing screw for sensor F31K
2 x cylinder head screw DIN 912, M5X20, stainless steel with hexagon socket
General Notes

Related Pages

Are you looking for more information? Feel free to learn more on our related pages.