Select Your Country

Go to global website

S-ADP-USB Adapter

Adapter with USB interface

Key Benefits at a Glance

  • Isolated USB interface cable
  • Used with SC-System devices
  • Configurable via PC
Contact us for estimated delivery.156.00 USD Net price—your individual price will be shown during checkout process.
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE

Technical data of S-ADP-USB

Current consumption50 mA (via USB)
Galvanic isolationsafe electrical isolation by reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff test voltage 3 kV, 50 Hz, 1 min
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Connection
Device1 x µUSB
Computer1 x Type A USB
Mass50 g
Cable length1.5 m
General Notes