Select Your Country

Go to global website

PMI80-F90-3EP-IO-V15 Inductive Position Measurement

Key Benefits at a Glance

  • Parameterization and diagnosis via IO-Link
  • Measuring range 0 ... 80 mm
  • Parameterizable measuring range
  • 3 Push-pull outputs
  • Switch points programmable via IO-Link

Show more

Product Compliance: Europe – CE
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
IO-Link interface
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of PMI80-F90-3EP-IO-V15

Switching element function3 switch outputs, programmable
Object distance0.5 ... 3 mm , recommended: 1.5 mm
Measuring range0 ... 80 mm
Linearity range1 ... 79 mm
Operating voltageUB12 ... 30 V DC
Reverse polarity protectionreverse polarity protected
Linearity errorwithin measuring range: ± 0.8 mm
within linearity range: ± 0.4 mm
Repeat accuracyR± 0.1 mm
Resolution50 µm
Temperature drift± 0.5 mm (-25 °C ... 70 °C)
No-load supply currentI0≤ 40 mA
Operating voltage indicatorLED green
MTTFd311 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
LED S1switching state Switching output 1
LED S2switching state Switching output 2
LED S3switching state, Switching output 3
LED STATUSStatus display LED, green/red (Power on, communication/error, missing damping element)
Interface typeIO-Link (via C/Q = Pin 4)
IO-Link revision1.1
Device profileSmart Sensor
Device ID0x200302 (2097922)
Transfer rateCOM2 (38.4 kBit/s)
Value range0000h ... 6400h
Min. cycle time2.3 ms
Process data widthProcess data input: 16 Bit
Process data output: none
SIO mode supportyes
Compatible master port typeA
Output type3 push-pull outputs (can be parameterized), short-circuit-proof, reverse polarity protection ,
overvoltage protected
Operating currentIL≤ 100 mA / Output
Switching window± 1 mm
Switching hysteresis0.2 mm
Voltage drop≤ 3 V
Short-circuit protectionpulsing
Standard conformity
StandardsEN 60947-5-2:2007
EN 60947-5-2/A1:2012
IEC 60947-5-2:2007
IEC 60947-5-2 AMD 1:2012
IEC 61131-9:2013
EN 61131-9:2013
UL approvalcULus Listed
Load Type: General Purpose
Circuitry: Class 2 Power Source
Enclosure Type Rating: Type 1
Supply/Switching Voltage: 30 V DC
Marine approvalDNVGL TAA00001V2
Ambient temperature-25 ... 85 °C (-13 ... 185 °F)
Connection type5-pin, M12 x 1 connector
Degree of protectionIP67 / IP69K
Material
HousingPBT, stainless steel 1.4571 , brass, nickel-plated
Targetmild steel, e. g. 1.0037, SR235JR (formerly St37-2)
Mass83 g
Dimensions
Height40 mm
Width23 mm
Length95.1 mm
General Notes