Select Your Country

Go to global website

PSE4-ALU-3009-02 Safety Edge

Safety edge component, extruded aluminum mounting rail for PSE4 series

Key Benefits at a Glance

  • Aluminum mounting strip
  • For mounting rubber sensor strips PSE4-RUB-30EPDM
  • Simple to customize to application
  • Possible to connect in series
  • Component of PSE4 modular system

Show more

Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • IT

Technical data of PSE4-ALU-3009-02

Length2.5 m
Ambient temperature5 ... 55 °C (41 ... 131 °F)
MaterialAluminum (AlMgSi0,5 F22)
Mass310 g/m
Dimensions
Height9 mm
Width30 mm
Length2.5 m
General Notes