Select Your Country
UB400-12GM-I-V1 Ultrasonic Sensor
Single head system
Key Benefits at a Glance
- Analog output 4 mA ... 20 mA
- Measuring window adjustable
- Program input
- Temperature compensation












Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
- JA
- ZH
Technical data of UB400-12GM-I-V1
| Sensing range | 30 ... 400 mm | |
| Adjustment range | 50 ... 400 mm | |
| Dead band | 0 ... 30 mm | |
| Standard target plate | 100 mm x 100 mm | |
| Transducer frequency | approx. 310 kHz | |
| Response delay | approx. 50 ms |
| LED yellow | solid yellow: object in the evaluation range yellow, flashing: program function, object detected | |
| LED red | solid red: Error red, flashing: program function, object not detected |
| Operating voltage | UB | 10 ... 30 V DC , ripple 10 %SS |
| No-load supply current | I0 | ≤ 30 mA |
| Input type | 1 program input lower evaluation limit A1: -UB ... +1 V, upper evaluation limit A2: +4 V ... +UB input impedance: > 4.7 kΩ, pulse duration: ≥ 1 s |
| Output type | 1 analog output 4 ... 20 mA | |
| Resolution | 0.17 mm | |
| Deviation of the characteristic curve | ± 1 % of full-scale value | |
| Repeat accuracy | ± 0.5 % of full-scale value | |
| Load impedance | 0 ... 300 Ω at UB > 10 V; 0 ... 500 Ω at UB > 15 V | |
| Temperature influence | ± 1.5 % of full-scale value |
| Standard conformity | |||||
| |||||
| UL approval | cULus Listed, Class 2 Power Source | |
| CCC approval | CCC approval / marking not required for products rated ≤36 V |
| Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
| Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
| Connection type | Connector plug M12 x 1 , 4-pin | |||||||
| Degree of protection | IP67 | |||||||
| Material | ||||||||
| ||||||||
| Mass | 25 g | |||||||
| Dimensions | ||||||||
| ||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.


