Select Your Country
OMT50-R101-2EP-IO-V31 Distance Sensor
Measurement to object, 50 mm detection range, red light, measured value via IO-Link, 2 x push-pull output, M8 plug
Key Benefits at a Glance
- Miniature design with versatile mounting options
- Space-saving distance sensors in small standardized design
- Multi Pixel Technology (MPT) - exact and precise signal evaluation
- IO-Link interface for service and process data












Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- DE
- ES
- FR
- IT
- ZH
Technical data of OMT50-R101-2EP-IO-V31
| Measuring range | 20 ... 50 mm | |
| Reference target | standard white, 100 mm x 100 mm | |
| Light source | LED | |
| Light type | modulated visible red light | |
| LED risk group labelling | exempt group | |
| Angle deviation | max. +/- 1.5 ° | |
| Diameter of the light spot | approx. 4 mm at a distance of 50 mm | |
| Opening angle | 4 ° | |
| Ambient light limit | EN 60947-5-2 : 30000 Lux | |
| Resolution | 0.01 mm |
| MTTFd | 600 a | |
| Mission Time (TM) | 20 a | |
| Diagnostic Coverage (DC) | 0 % |
| Operation indicator | LED green: constantly on - power on flashing (4Hz) - short circuit flashing with short break (1 Hz) - IO-Link mode | |
| Function indicator | LED yellow: constantly on - switch output active constantly off - switch output inactive | |
| Control elements | Teach-In key | |
| Control elements | 5-step rotary switch for operating modes selection |
| Operating voltage | UB | 10 ... 30 V DC |
| Ripple | max. 10 % | |
| No-load supply current | I0 | < 25 mA at 24 V supply voltage |
| Protection class | III |
| Interface type | IO-Link ( via C/Q = pin 4 ) | |
| IO-Link revision | 1.1 | |
| Device profile | Smart Sensor | |
| Device ID | 0x110901 (1116417) | |
| Transfer rate | COM2 (38.4 kBit/s) | |
| Min. cycle time | 3 ms | |
| Process data width | Process data input 3 byte Process data output 2 bit | |
| SIO mode support | yes | |
| Compatible master port type | A |
| Switching type | The default setting is: C/Q - Pin4: NPN normally open, PNP normally closed, IO-Link Q2 - Pin2: NPN normally-open, PNP normally-closed | |
| Signal output | 2 push-pull (4 in 1) outputs, short-circuit protected, reverse polarity protected, overvoltage protected | |
| Switching voltage | max. 30 V DC | |
| Switching current | max. 100 mA , resistive load | |
| Usage category | DC-12 and DC-13 | |
| Voltage drop | Ud | ≤ 1.5 V DC |
| Response time | 2 ms |
| Communication interface | IEC 61131-9 | |
| Product standard | EN 60947-5-2 |
| Temperature drift | 20 µm/K | |
| Warm up time | 5 min | |
| Repeat accuracy | ≤ 0.15 mm | |
| Linearity error | ± 0.3 mm |
| UL approval | E87056 , cULus Listed , class 2 power supply , type rating 1 |
| Ambient temperature | 10 ... 60 °C (50 ... 140 °F) | |
| Storage temperature | -40 ... 70 °C (-40 ... 158 °F) |
| Degree of protection | IP67 / IP69 / IP69K | ||||||||||
| Connection | M8 x 1 connector, 4-pin | ||||||||||
| Material | |||||||||||
| |||||||||||
| Mass | approx. 10 g | ||||||||||
| Dimensions | |||||||||||
| |||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.
