Select Your Country
NJ20+U1+E2-Y287109 Inductive Sensor
Key Benefits at a Glance
- Comfort series
- 20 mm flush









Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of NJ20+U1+E2-Y287109
| Switching function | Normally open (NO) | |
| Output type | PNP | |
| Rated operating distance | sn | 20 mm |
| Installation | flush | |
| Output polarity | DC | |
| Assured operating distance | sa | 0 ... 16.2 mm |
| Actual operating distance | sr | 18 ... 22 mm typ. 20 mm |
| Reduction factor rAl | 0.35 | |
| Reduction factor rCu | 0.35 | |
| Reduction factor r304 | 0.8 | |
| Output type | 3-wire |
| Operating voltage | UB | 10 ... 30 V | ||||||||||||||||||
| Switching frequency | f | 0 ... 150 Hz | ||||||||||||||||||
| Hysteresis | H | 1 ... 10 % typ. 5 % | ||||||||||||||||||
| Reverse polarity protection | reverse polarity protected | |||||||||||||||||||
| Short-circuit protection | pulsing | |||||||||||||||||||
| Voltage drop | Ud | ≤ 2.8 V | ||||||||||||||||||
| Voltage drop at IL | ||||||||||||||||||||
| ||||||||||||||||||||
| Operating current | IL | 0 ... 200 mA | ||||||||||||||||||
| Off-state current | Ir | 0 ... 0.5 mA typ. 0.01 mA | ||||||||||||||||||
| ||||||||||||||||||||
| No-load supply current | I0 | ≤ 10 mA | ||||||||||||||||||
| Time delay before availability | tv | ≤ 50 ms | ||||||||||||||||||
| Operating voltage indicator | LED, green | |||||||||||||||||||
| Switching state indicator | LED, yellow | |||||||||||||||||||
| MTTFd | 819 a | |
| Mission Time (TM) | 20 a | |
| Diagnostic Coverage (DC) | 0 % |
| Standard conformity | |||||
| |||||
| UL approval | cULus Listed Load Type: Resistive Circuitry: Class 2 Power Source Enclosure Type Rating: Type 1 Supply/Switching Voltage: 30 V DC Output Switching Current: 200 mA | |
| CCC approval | CCC approval / marking not required for products rated ≤36 V |
| Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) | |
| Storage temperature | -25 ... 85 °C (-13 ... 185 °F) |
| Connection type | screw terminals | ||||||||||
| Information for connection | A maximum of two conductors with the same core cross section may be mounted on one terminal connection! tightening torque 1.2 Nm + 10 % | ||||||||||
| Core cross section | up to 2.5 mm2 | ||||||||||
| |||||||||||
| Cable gland | |||||||||||
| |||||||||||
| Housing material | PBT with Viton seals and PVDF screwed connection | ||||||||||
| Sensing face | PBT | ||||||||||
| Degree of protection | IP68 | ||||||||||
| Dimensions | |||||||||||
| |||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




