Select Your Country

Go to global website

OMH-R10X-04 Mounting Aid

Mounting bracket

Key Benefits at a Glance

  • Mounting bracket
  • Simple and fast mounting
In stock13.00 USD Net price—your individual price will be shown during checkout process.
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • DE
  • ES
  • FR

Technical data of OMH-R10X-04

MaterialStainless steel
Massapprox. 11 g
Dimensions
Height14 mm
Width32.5 mm
Length32 mm
SeriesR100
R101
General Notes