Select Your Country
ANT2-8 2084/85 V1 Inductive Analog Sensor
Key Benefits at a Glance
- Inductive analog sensor
- Output 0 V ... 10 V
- Output 0 mA ... 20 mA
- Non-flush mountable









Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of ANT2-8 2084/85 V1
| Output type | Analog current output or analog voltage output | |
| Installation | non-flush | |
| Output polarity | DC | |
| Measuring range | 2 ... 8 mm | |
| Output type | 3-wire |
| Operating voltage | UB | 18 ... 30 V |
| Output signal | 0 ... 20 mA 0 ... 10 V | |
| Reverse polarity protection | reverse polarity protected | |
| Linearity error | ± 0.5 % | |
| Temperature drift | ≤ 0.2 % / K v.E. | |
| Repeat accuracy | < 0.02 mm | |
| No-load supply current | I0 | ≤ 16.25 mA |
| Load resistor | voltage output: ≥ 4,7 kΩ current output: ≤ 200 Ω |
| Linearity | ± 5 % v.E. |
| Standard conformity | |||||
| |||||
| CCC approval | CCC approval / marking not required for products rated ≤36 V |
| Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
| Connection type | M12 x 1 | |||||||
| Housing material | brass, nickel-plated | |||||||
| Sensing face | PBT | |||||||
| Degree of protection | IP67 | |||||||
| Dimensions | ||||||||
| ||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




