Select Your Country

Go to global website

MMB60-12GH50-E2-V1 Magnetic Field Sensor

Key Benefits at a Glance

  • Sensing range 60 mm based on DM60-31-15 magnet
  • Stainless steel sensing face
  • 3-wire DC
In stock162.00 USD Net price—your individual price will be shown during checkout process.
Product Compliance: Europe – CE
Product Compliance: USA - cULus
Product Compliance: United Kingdom – UKCA
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • EN
  • CS
  • DE
  • ES
  • FR
  • IT
  • PL
  • PT
  • SV

Technical data of MMB60-12GH50-E2-V1

Switching functionNormally open (NO)
Output typePNP
Rated operating distancesn60 mm
Installationflush
Output polarityDC
Actuating elementmagnetic
Output type3-wire
Operating voltageUB10 ... 30 V DC
Switching frequencyf5000 Hz
HysteresisH1 ... 10 %
Reverse polarity protectionreverse polarity protected
Short-circuit protectionpulsing
Voltage dropUd≤ 2.5 V DC
Operating currentIL≤ 200 mA
Current consumption< 10 mA
Operation indicator4-way LED
Yellow: output
Standard conformity
StandardsEN IEC 60947-5-2
UL approvalcULus Listed
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 75 °C (-13 ... 167 °F)
Connection typeConnector plug
Housing materialstainless steel V4A
Sensing facestainless steel V4A
Degree of protectionIP65 / IP67 /
Connector
ThreadingM12 x 1
Number of pins4
Dimensions
Length60 mm
Diameter12 mm
General Notes