Select Your Country
NMB6-F104M-E0-FE-200MM-V3 Inductive Sensor
Key Benefits at a Glance
- Sensing range 6 mm
- Ferrous targets
- Stainless steel sensing face
- 200 mm M8 male cordset with PUR jacket












Note
All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
EN
- EN
- CS
- DE
- ES
- FR
- IT
- PL
- PT
- SV
Technical data of NMB6-F104M-E0-FE-200MM-V3
| Switching function | Normally open (NO) | |
| Output type | NPN | |
| Rated operating distance | sn | 6 mm |
| Installation | flush | |
| Assured operating distance | sa | 0 ... 4.86 mm |
| Actuating element | Ferrous targets | |
| Reduction factor rAl | 0 | |
| Reduction factor rCu | 0 | |
| Reduction factor r304 | 0.6 ... 0.8 | |
| Reduction factor rSt37 | 1 | |
| Output type | 3-wire |
| Operating voltage | UB | 10 ... 30 V DC |
| Switching frequency | f | 20 Hz |
| Hysteresis | H | 5 ... 15 typ. 10 % |
| Reverse polarity protection | reverse polarity protected | |
| Short-circuit protection | yes | |
| Voltage drop | Ud | ≤ 2 V |
| Operating current | IL | ≤ 100 mA |
| Current consumption | ≤ 22 mA | |
| Off-state current | Ir | ≤ 10 µA |
| Operation indicator | Dual LED Green: power Yellow: output |
| Standards | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
| UL approval | cULus Listed Load Type: General Purpose Circuitry: Class 2 Power Source Enclosure Type Rating: Type 1 Supply/Switching Voltage: 30 V DC Output Switching Current: 100 mA | |
| CCC approval | CCC approval / marking not required for products rated ≤36 V |
| Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
| Connection type | fixed cable with plug | ||||||||||||||||||||||
| Housing material | Stainless steel 1.4305 / AISI 303 | ||||||||||||||||||||||
| Degree of protection | IP67 | ||||||||||||||||||||||
| Connector | |||||||||||||||||||||||
| |||||||||||||||||||||||
| Cable | |||||||||||||||||||||||
| |||||||||||||||||||||||
| Dimensions | |||||||||||||||||||||||
| |||||||||||||||||||||||
Related Pages
Are you looking for more information? Feel free to learn more on our related pages.




