Select Your Country

Go to global website

ICZ-AIDA3-MSTB Connector

Key Benefits at a Glance

  • Lockable
In stock43.00 USD Net price—your individual price will be shown during checkout process.
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

EN
  • DE
  • EN

Technical data of ICZ-AIDA3-MSTB

MSTB connector, lockable
Number of pins5
Rated currentIr16 A
Nominal voltage24 V
Ambient temperature-40 ... 85 °C (-40 ... 185 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Degree of protectionIP65
ConnectionMSTB
Material
ContactsCu alloy
Contact surfaceAu
HousingZinc die-casting, nickel-plated
Cable
Sheath diameter6.5 mm … 9 mm
Core diameter0.75 mm² … 2.5 mm²
18 … 13 AWG
Mass108.5 g
General Notes